Change Language :

Our lubrication-free drylin linear systems operate dry and are therefore maintenance-free and impervious to external influences. In addition, they run especially quietly thanks to the materials used and the special design involved. You can easily calculate the service life online in just a few steps. Thanks to the personal choice of high-quality single parts, every linear system can be adapted to individual needs. Switching to a sliding system can reduce running operating costs and greatly improve technology, resulting in smooth operation and long service life.
drylin telescopic rails can cope with high temperatures, vibration and more
drylin linear guides can be used even in sand, swarf and dust
Corrosion-free and media-resistant for applications under water
About four times quieter than corresponding linear bearings made of metal
Up to 75% lighter thanks to high-performance polymers
All systems operate without additional lubrication and are therefore extremely clean
Here you will find comprehensive answers to these and many other questions. Find out everything you need to know about our linear technology.

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h