Change Language :
Cleaning with water under high pressure and swirling dirt poses enormous challenges. To meet this challenge, the German company Fiedler Maschinenbau und Technikvertrieb GmbH has developed the FSB 1.500 / 2.600 double spray boom, which is installed in front of the vehicle. This innovation won the bronze manus® award in 2023. The vehicle cleans floors with high water pressure using side nozzles, a centre section and electronic, switchable high-pressure underfloor nozzles. The engineers use a drylin® W double rail WS and drylin® W pillow block for the telescopic function. The vehicle is used by local authorities and municipal service providers to clean dirty roads, pavements and squares.
What was needed: drylin® W double rail and drylin® W pillow block
Requirements: Corrosion-free and wear-resistant components that are insensitive to water, spray mist, sand, gravel and brake abrasion
Industry: Commercial vehicles
Success for the customer: Effective cleaning of dirty roads, pavements and squares

Online:
24h