Bearings and energy chains for commercial vehicles

Areas of application

Which product at which installation point?

Areas of application in lorries
Areas of application in buses

White paper

White paper PFAS

PFAS in focus: planned restrictions, challenges and solutions for the industry


Our top products for commercial vehicles

Truck and e-spool flex

Cable reel e-spool flex without slip ring

  • No sliding contacts. No corrosion. No loss of conductivity.
  • Extension length of up to 15m
  • Space-saving, universal use
  • Easy replacement of the cable used, which makes it customisable
Truck and e-spool flex

Extra-strong heavy-duty bearings for up to 180MPa dynamic

  • Extremely resilient and high running performance when subjected to pulsating or point loads up to 140 MPa dynamic: igutexTX1
  • Extremely resilient for particularly high running performance when combined with pulsating or intermittent loads of up to 180MPa dynamic: igutex TX3
  • Wear-resistant on challenging glide surfaces such as HR carbon steel or 40Cr when subjected to pulsating or intermittent loads of up to 75MPa: iglidur W300E
  • Very wear-resistant when combined with pulsating or intermittent loads of up to 75MPa: iglidur Q3E
drylin W linear guide

drylin W linear guides

  • Quiet operation
  • Self-lubricating
  • Dirt-resistant and corrosion-free
E2 micro e-chain

Micro-energy chain

  • For the smallest installation spaces with the smallest internal heights
  • Lightweight and stable
  • Easy to install and open
dryspin lead screw technology

dryspin lead screw technology

  • Excellent emergency running properties
  • Integrated solid lubricants
  • No maintenance or lubrication
igubal coupling joint

igubal coupling joints

  • Lighter than metal bearings
  • Wear-resistant and vibration-dampening
  • Economical and without lubrication

Success stories

Oscillating axle from Demarko

Extra-strong plain bearings in swing axles for semi-trailers

Cleaning vehicle from Fiedler

Bearing points on tail lifts without rust and maintenance

Overview of applications in utility vehicles

More success stories

Roadshow at your site

Order our mobile trade show stand to come to your company premises

  • Employees from all departments can find out for themselves
  • You save travelling costs for trade show visits
  • Complete time independence on the day of the roadshow: You come when it suits you best
  • Everything is possible, from individual application advice to a general presentation of new products

More information

Testedin the laboratory

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 667 5600Write e-mail

Shipping and consultation