Change Language :

The drylin linear guides are approved in accordance with FDA guidelines and EU regulation 10/2011 and are used wherever cleanliness is essential, such as in food production, medical technology or in filling plants. Our linear guides run completely lubrication-free and maintenance-free. This not only saves time during maintenance, but also avoids the need to lubricate additionally. A clear advantage for applications where hygiene is critical. Thanks to their blue colour, the components are always clearly visible. This means that potential foreign bodies can be quickly identified and the risk of contamination is significantly reduced.

The drylin linear guide WK-10-60-ES-A160-HYD1 is the world's first EHEDG-certified linear guide and sets new standards for hygiene and food safety. Thanks to its hygienic design, it is particularly quick and easy to clean, reduces downtimes and increases process reliability. This is crucial for food technology and HACCP concepts.

The drylin hygienic design is a clean system with components that comply with FDA and EU10/2011. It has the same dimensions as recirculating ball bearing guides and is very easy to clean.


Online:
24h