Change Language :

The variety of potential uses of drylin W profile rail guides arises from the large number of different components that can be combined with each other. We offer over 50 different profiles (installation sizes / geometry / surfaces), many linear plain bearings and guide carriages. drylin W profile guides are suitable for use in all industries, whether in the food sector, machine tool construction, interior or DIY. All components incl. rails can be ordered in the desired length from the online shop.

Still have questions? The igus expert will be happy to advise you without obligation.

See for yourself the benefits of our drylin W profile guides with our sample box.
Download the brochure
Faster assembly thanks to double rails instead of two single rails fitted in parallel.
For a wide range of applications (e.g. automation, food sector, medical technology, pharmaceutical industry).
With curved rails for more design freedom, e.g. in workstations
Carriage with hybrid roller bearings for smooth operation.
With extremely lightweight carbon rail material.
In design thanks to flexible distances with parallel single rails.

Based on the proven drylin® W series, igus® is offering curved linear guides that are customised and equipped with guide carriages specifically developed for use with rails of various radii. This results in innovative solutions for applications with limited installation space, e.g. in operator ergonomics, stage technology or in the driver's cab of commercial vehicles, where monitors and control systems are designed in such a way that safe and easy accessibility is guaranteed.
The triflex RSE retraction system from igus ensures that the e-chain is always guided compactly on the robot arm. This reliably prevents uncontrolled movements caused by dangling cables. The system is based on a drylin W linear guide system, which impresses with its lightweight and robust design. The combination of triflex RSE and drylin W linear guide system also offers an attractive price-performance ratio.

Save time with the easy assembly of the profile carriages
The linear profile carriages can be assembled in just a few steps. This not only saves time, but also assembly costs. Downtimes are also reduced.

When particularly smooth running is required
In a hybrid linear bearing, a combination of plain bearing and roller bearing work together: Integrated rollers achieve low drive force, while the sliding effect of the plain bearing protects against lateral forces. This combination enables the absorption of misuse forces:
1. Reduction of the coefficient of friction
2. Reduction of the required drive force
3. Function of the system without restricting the 2:1 rule

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h