Train washing station

Corrosion and media-resistant: Components for washing systems

  • Free from lubrication and maintenance for 24/7 use
  • Insensitive to dirt and moisture
  • Media-resistant and corrosion-free
  • Lightweight
  • Vibration-dampening
  • Complete systems or individual components from batch size 1
  • Online configuration and service life calculation

Products for car washes

E4 energy chain
E4 energy chain
  • Low abrasion, vibration-free and extremely strong
  • Fits into tight installation spaces
  • Suitable for long travels
readychain
  • Reduction of production costs
  • Minimised logistics effort
  • Lowered assembly time
chainflex cables in the overview
  • Calculable and configurable service life
  • Available from stock, from a length of 1m
  • Cables for every type of movement
igubal spherical bearings
  • Resistant to dust and dirt
  • 80% lighter than metallic alternatives
  • Lubrication-free and low-maintenance
drylin linear guides
  • Corrosion-free
  • Dirt-resistant
  • Lightweight and robust
xiros ball bearings
  • Temperature-resistant from -40 to +80°C
  • Robust and corrosion-resistant
  • Lightweight and low-maintenance

Successful customer applications

smart plastics in a train washing station
Washing systems for lorries
A plain bearing made of bar stock in a tyre fitting line
Underbody wash
Protective door adjustment in a car wash
Train washing station case study

Case study: predictive operation without surprises

Tested for real use in the test laboratory

More information

e-chain drawing
Learn more
e-chain configurator on tablet
Start now

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 667 5600Write e-mail

Shipping and consultation