Visit us at Hannover Messe from 20th to 24th April 2026 and discover our news in Hall 13, at Stand C60.
For higher loads with stainless-steel inner race
Up to 49% lighter due to hollow balls
Dissipative and efficient with F182 plastic bearings
Low particle emission due to abrasion-resistant C161 material
Maximum service life with axial loads
It can be used up to +250°C and is resistant to chemicals
Temperature and chemistry specialist made of zirconium oxide and silicon nitride
Low installation depth and easy fitting
Ideal for the semiconductor industry due to high electrical conductivity
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a video consultation
Online:24h