Change Language :
In contrast to single-girder travelling cranes, double-girder travelling cranes or double-girder gantry cranes are designed for significantly higher lifting loads. The cranes usually bridge large hall areas and therefore often require rapid movement of the goods to be transported.
This requires robust energy chains, guide troughs and cables for high travel speeds and accelerations, which can also be easily retrofitted into existing crane systems and allow quiet movement.

Complete set in just three clicks

e-spool energy chain - The alternative to a cable drum without slip ring
e-spool combines two different energy supply systems in a unique way: A standard energy chain is guided by a roller, providing the correct length and tension of the energy supply system through an integrated retaining spring. In the home position, the energy chain is completely rolled up to save space. The twisterband connects the roller with the shaft end block, serving as an interface to the permanently installed cables.

Liftband energy chain - vertical applications up to 13m
liftband - modular, quiet, space-saving - vertical guidance of energy, data and media. With the liftband, high vertical applications can be implemented, which have a lot of space available horizontally but only allow for low system heights.

e-drum energy chain
A modular system allows flexible adaptation to the application in question. The slip ring-free modular system of the e-drum allows the user to create a compact and durable guidance and drum-reeling system for energy, data, air and liquids.
Energy chain systems instead of festooning, motorised cable reels and busbar systems
This could also be of interest to you
Indoor cranes

Online:
24h