Change Language :
The standard modular system of the E4.1 energy chain series has been expanded to include new roller chain links. This makes it particularly easy for users to switch from gliding energy chain systems to rolling ones - the rollers chain links are fully compatible with the entire modular system of the E4.1 series. For example, indoor linear robots in the machine tool industry can be easily converted to withstand higher dynamics and at the same time save up to 57 per cent drive energy.
Typical application areas:
Cranes, coal conveyors, etc., where the additional load is not so high that HD rol e-chain is required.
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radius [mm] |
|---|---|---|---|---|---|
| E4.42R* | 42 | 64 | 68 - 400 | 94 - 462 | 115 - 300 |
| E4.56R | 56 | 84 | 87 - 600 | 121 - 634 | 150 - 400 |
| E4.80R* | 80 | 108 | 87 - 600 | 137 - 650 | 150 - 500 |

Available from stock***Available upon request**
Frank Schlögel, Head of Engineering Projects, Sales & Marketing at igus


Online:
24h