Change Language :

liftband - modular, quiet, space-saving Transporting media, energy and data upwards. With the liftband, high vertical applications can be realised that have a lot of horizontal space available but only allow a low system height.
Possible areas of application: Stage technology, indoor cranes, mobile telescopic antennas

A = Retaining straps, even load distribution
B = easy triflex® for easy insertion of the cable including simple interior separation
C = Nylon belts for "unlimited" filling weight
D = Variable steel basket system for the optimum channel height for each system

| Extension height | Basket design |
|---|---|
| 0-3m | One-piece basket |
| 3 - 13m | Telescopic basket |
To calculate the chain length/cable length, please use the following formula:( ( travel in metres / 0.75 + 2 ) x 57 ) x 25. Please round up theresult. Example: 1 metre travel chain/cable length = ((1m/ 0.75+2)x57)x25 = 4750 mm
| Speed | Acceleration | Lateral speed | Lateral acceleration |
|---|---|---|---|
| ≤ 1m/s | ≤ 2 m/s2 | ≤ 1m/s | ≤ 2 m/s2 |

Online:
24h