Change Language :
Thanks to their lead screw nut made of self-lubricating high-performance polymers,dryspin® thread systems eliminate the need for additional lubrication, thereby reducing maintenance and cleaning costs. The systems are used in the entrance area (in the disc step and door) and in various railway infrastructure applications.
Bearings can be found in a wide variety of applications. The bearings iglidur® Q3E and igutex ® TX1 are particularly suitable for high-load applications and guarantee high load-bearing capacity. For indoor applications, the iglidur ® RW370 bearings not only offer convenient and low-noise adjustment options, they also fulfil the fire protection standard DIN EN 45545 HL3, R22/R23.
drylin® W linear guides are versatile, whether as an installation system or a modular construction kit. With over 50 different profiles and a wide range of linear plain bearings and linear carriages, they can be combined to suit individual requirements. They can be used for a wide range of applications. All parts, including rails, can be ordered online in the required length. We also offer other linear systems for any linear motion or drive requirements.
igubal® 2 and four hole flange bearings are corrosion and chemical resistant, lubrication-free and lighter than metal versions. They offer significant cost savings through reduced maintenance, no lubricant costs and lower acquisition costs compared to metal alternatives.
E2 micro e-chain® are lightweight, stable energy chains, ideal for dynamic applications and confined spaces. This makes them particularly suitable for safe cable routing in railway doors. The E2.1 generation offers a robust stop-dog system, greater unsupported length and higher additional loads. They are easy to open and offer a wide range of accessories such as internal partitioning and mounting brackets.

Online:
24h