Change Language :
Print profiles are preset configurations for the 3D printer that are customised depending on the filament type and printer model. To optimise the processing of our wear-resistant filaments, we provide you with free print profiles for the following 3D printers. Select your 3D printer and find the corresponding material profiles for our tribofilaments.
The igus Bambu Wingman software enables reliable communication between Bambu Lab printers and the slicing software without communicating with external servers and sharing print data with third parties.
All functions are available locally and can be used directly from Bambu Studio or OrcaSlicer, regardless of firmware or software versions.
The profiles work in the slicing software Bambu Studio and Orca Slicer. Just import and start printing.
Further information on the specifications of the filaments can be found on the respective shop pages.

All-rounder, easy to process with all common 3D printers
Download profileProcessing instructions
Food-safe according to EU 10/2022
and FDA
⯈ More about iglidur i151 in the shop

Up to 50 times higher abrasion resistance than ABS material
⯈ More about iglidur i190 in the shop

Wear-resistant all-rounder without PTFE
⯈ More about iglidur i190PF in the shop

Easy to process on a closed printer
⯈ More about iglidur i180 in the shop

Very high wear resistance, especially in demanding plain bearing applications
⯈ More about iglidur J260 in the shop

Carbon fibre-reinforced material for structural components, temperature-resistant up to 100°C
⯈ More about igumid P150 in the shop

Carbon fibre-reinforced material for structural components, flexural strength up to 237MPa
⯈ More about igumid P190 in the shop
Further information on the specifications of the filaments can be found on the respective shop pages.

All-rounder, easy to process on all common 3D printers
⯈ More about iglidur i150 in the shop

Food-safe according to EU 10/2022
and FDA
⯈ More about iglidur i151 in the shop

Up to 50 times higher abrasion resistance than ABS material
⯈ More about iglidur i190 in the shop

Wear-resistant all-rounder without PTFE
⯈ More about iglidur i190PF in the shop

The print profiles for processing iglidur i150, i180 and i190 on the Ultimaker S3 / S5 / S7 and Factor 4 3D printers can be downloaded from the Ultimaker Cura Marketplace. There you can simply import the settings onto your printer.
You will also find further details on the product specifications.

No more stringing, warping or spaghetti - with our 24 tips you can easily avoid common problems with filament printing.

Find out everything about 3D printing at igus. From our various materials up to our 3D printing service.

Online:
24h