- Carbon fibre-reinforced material for structural components
- High strength and stiffness, temperature-resistant up to 100°C
- Easy to process on all common 3D printers with a hardened nozzle
Material profile for Bambu Lab available for download
Material profile for Bambu Lab available for download
igumid P150 is a strong and rigid 3D printing filament with fibre reinforcement. It was developed specifically as a material partner for iglidur i150 for the production of particularly strong and friction-optimised components in multi-material printing. Furthermore, it can be used for printing strong structural components. With its great strength and high degree of stiffness, igumid P150 is ideal for lightweight construction with low material requirements.
Because of the abrasive fibres, the used printer to process the filament should have a wear-resistant (for example hardened) nozzle and extruder pinion.
You can find design instructions for multi-material printing here in the blog.
Printing instructions and material profiles
You can find processing instructions for igumid P150 as well as the material profile for Bambu Lab in the "Downloads" tab and in the overview here.
When is a different material more suitable?
Flexural strength (printed flat): according to ISO 178
Three-point bending test according to ISO 178

Online:
24h