Energy chains for vertical energy supply

liftband system

Alternative to the cable reel

  • Lighter and with reduced installation space
  • Vertical applications implemented with ease
  • Acceleration up to 2m/s2
  • Max. extension length 13m
  • Cable bend radius up to 250mm
guidelok slimline P

In the case of high lateral acceleration

  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation
Zig-zag guide system

Guide systems

  • Very long travels are possible
  • Little abrasion as practically no friction
  • Little restriction of the bend radii of cables
  • Quiet and very space-saving
  • Simply press in cables

The advantages of igus energy chain systems

  • Gentle on cables
  • Lightweight, modular, stable, quiet, easy to open
  • Conducting energy, data, fibre optic cable, oil and air in one system
  • Configurable online
  • Predictable service life
  • Easy and low-maintenance, simple to install
  • Large standard catalogue

energy chain for vertical energy supply in the application

igus guidelok in an complex storage system

Energy chain system in shelf system

Cutting in the XXL format

Energy chain guidance in water-jet cutting machine

More information on energy chains

chainflex® Cables for movement

chainflex cables for movements

Tested!

Test laboratory for igus® energy chains

online tool

Online tools for igus® energy chains

energy chain catalogue

Download energy chain catalogue

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation