Guidelok slimline "P"and "P.S" completely made of plastic

More cost-effective, lighter and even easier to assemble - guidelok slimline "P" and "P.S" - made entirely of plastic

  • Significant savings in costs and weight when compared with a complete housing
  • Now also for particularly narrow lanes
  • This also keeps transport costs low
  • Fast, safe and easy assembly with clip-on guide rails
  • Reduced noise
  • Easy access for servicing
  • Energy, data and all kinds of media can be safely guided

New: guidelok slimline GLSL.P.S.2

guidelok slimline GLSL.P.S.2

For confined installation spaces

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

guidelok applications

Dimensions[mm]

Part No. guidelok P e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.2700.10.150.LLLL/FFFF 2700 100150

Dimensions[mm]

Part No. guidelok P.S e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.S.2700.10.150.LLLL/FFFF 2700 100150

Predecessor model: guidelok slimline "F": Up to 7m/s and 10m/s2

  • Up to 7m/s and 10m/s2
  • Save up to 80% on trough
  • For hanging applications that are up to 50m high
  • No swinging of the chain, high reliability due to lock mechanism and guiding rails
  • Quick and very easy assembly
  • Reduced noise
  • Easy access for servicing
  • Energy, data and media in one system
guidelok slimline F

Dimensions[mm]

Part No. e-chains series Inner width Bi [mm]Bend radius R [mm]Max. Speed vertical [m/s]Max. Speed horizontal [m/s]
GLSL.F+.255.10.R255 10315047
GLSL.F+.2700.10.R 270010015047

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation