Linear plain bearings and e-chain® for automated sample preparation in the laboratory

Lubrication-free and chemical-resistant storage technology for axle portal in CleanUp vending machine

Profile

CleanUp vending machine

Problem

Solution

The CleanUp-vending machine IAC 14 works on three levels with 14 stations each.

drylin® N miniature guides and drylin® T linear plain bearings enable precise movement of the stations.

A laser measuring system is moved automatically by drylin® ZLW-toothed belt axis including motor.

The vending machine is supplied with energy, data and nitrogen, among other things, in a compact installation space. They run in a compact cable routing.

In the large working area of the CleanUp-vending machine, the e-chain® moves all cables and hoses safely - both vertically and horizontally.

The cables and hoses, which are fed into the e-chain®, supply the dosing heads with solvents or nitrogen, among other things.

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation