Lubrication-free and maintenance-free components for movement in laboratory equipment

Laboratory equipment

Our top sellers for laboratory equipment

Laboratory robot with E3 e-chain

Maximum cleanroom suitability

  • Extremely quiet running: max. 38dB(A)
  • IPA class 1: almost no wear and abrasion
  • Quick, easy access to cables thanks to zip fastener principle
  • Good stability thanks to interlocking links
Laboratory robots with easychain

Cable protection for the smallest installation spaces

  • Smallest bend radii for less required installation space
  • Easy to fill, low assembly effort
  • More cost-effective than fully enclosed chains
Laboratory robot with chainflex CF98.PLUS

100 million double strokes guaranteed

  • For maximum loads and particularly small radii up to 3 x d
  • Especially for short, very fast applications
  • 4-year guarantee
Laboratory robot with readychain

75% less assembly time

  • Energy chain with cables and connectors from a single source
  • Reduced sources of error thanks to extensive checks
  • 4-year guarantee
Laboratory robot with drylin W

100% lubrication-free modular system

  • Maximum flexibility thanks to single, double and curved rails
  • Over 50 different smooth-running carriages with lubrication-free sliding elements
  • Super compact e.g. double rail WS-06-20
Laboratory robots with miniature axes

Super compact: 28 x 22cm

  • Complete module with motor or customised drive
  • Three carriage types (basic/adjustable/preload) with and without reinforced lead screw support
  • Very easy assembly
Laboratory robot with dryspin

Reduced axial clearance

  • Lubrication-free lead screw technology with high efficiencies of up to 82%
  • Ideal for precise positioning movements: zero-backlash lead screw nut for a lifetime of minimal axial backlash
Laboratory robots with PRTs

Quiet rotation without lubrication

  • Quiet and clean operation thanks to plastic sliding elements instead of metal balls
  • Modular system
  • Various external and internal gearings
  • For small installation spaces: PRT-04 micro with 60mm diameter
Bioreactor with ceramic ball bearing

Up to 65 times more durable

  • Resistant to temperature, chemicals and corrosion-free
  • Up to 65 times longer service life compared to standard PEEK ball bearings
Laboratory robots with PRTs

Smooth running without lubrication and PTFE

  • PTFE-free variant of our proven top seller in medical technology
  • Lowest coefficients of friction in dry operation
  • Very low stick-slip tendency
  • Mould-resistant according to DIN EN ISO 846
3D printed gear

Up to 50 times more durable than conventional materials

  • Abrasion-resistant filaments, powders and resins
  • Customised components in the 3D printing service ready to ship in just 1-3 days
  • Simply upload your 3D model and order online
3D printing

Linear robots from €1,065.28

  • Plug-and-play control hardware including free software
  • Standard or customised linear robots
  • Short delivery times
Complete pipetting solution RBTX

ROI in just three months

  • Compact linear robot for laboratory applications with two independent Z-axes
  • Controlled via low-cost D7 motor control cards
  • Incl. energy chains

Successful applications in laboratory technology

Filling plant in the laboratory

Clean movement in filling line

DNA diagnostics

Precision in the blood analyser

Medical technology success stories

... and other success stories

Medical technology white paper

White paper: Automated pipetting technology

Medical technology sample box

Free sample box

More information

Products for the cleanroom

Cleanroom products

Drawing parts in special geometries

Special parts

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail 

Shipping and consultation