Change Language :



Which linear guide is used in handling systems?
Compact design, maintenance-free and trouble-free operation, cost-effective construction and high precision are good reasons to favour an electrically driven system over a pneumatic handling device in linear handling. However, in order to be able to utilise these advantages, the question of the linear technology to be used in the linear robot axes must also be answered. What is actually important when discussing the material and design of linear rails and carriages?

One thing is certain: Guides play a key role in ensuring that accuracy and reliability are not compromised by high cycle times and operating speeds.
AS-Morawski relies on the sliding linear guide from the drylin product range for its NTS Ultra-Speed, as these enable very compact and completely maintenance-free handling systems. They can also be used to realise handling devices of any desired length. Their positioning accuracy is lower than that of very expensive precision guides.

However, a so-called "clearance adjustment system" guarantees clearance-free guide system with positioning accuracies of +/- 0.1mm.
Specifically, drylin R, drylin W, drylin T and drylin N guide systems are used in AS-Morawski's handling devices.
The most important design feature of the systems: In contrast to the familiar recirculating ball bearing systems, the drylin linear guides operate on special sliding elements. These are mostly made of the material iglidur J, which has advantages in the application due to its special wear and friction properties.

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h