Change Language :

| ISO 14644-1 | FED STD 209E | GMP (non-operational) | Max. particles (0.5 micron) m³ | Max. particles (0.5 micron) f³ | igus products that meet the standard |
|---|---|---|---|---|---|
| 1 | N/A | N/A | Energy chains, cables, corrugated tubes, pneumatic hoses | ||
| 2 | N/A | N/A | see above | ||
| 3 | 1 | 35 | see above + linear guides | ||
| 4 | 10 | 352 | see above | ||
| 5 | 100 | A & B | 3,520 | 100 | see above |
| 6 | 1.0000 | 35,200 | 997 | see above | |
| 7 | 10,000 | C | 352,000 | 9,967 | see above |
| 8 | 100,000 | D | 3,520,000 | 99,675 | see above |
| 9 | N/A | 35,200,000 | 996,747 | see above |

Energy chains in a cleanroom environment have to be particularly abrasion-resistant, as airborne particles above the strict limits specified in standards are released and can contaminate the room.

Pneumatic hoses and various cables with IPA ISO class 1 and 2 - also available ready for connection, suitable for Bosch Rexroth, Festo, Parker, Siemens and many other manufacturers.

In our product range of dry-operating linear guide systems, we offer four models that are certified for use in ISO class 6 to 3 cleanrooms.

The sliding elements of PRT-04-100 made of iglidur J minimise particle emissions, so they can be used in cleanroom applications.

As part of the i.Sense condition monitoring system from smart plastics, all data from the i.Sense Wonderbox can also be analysed in the i.Cee switch cabinet module. This can then be used to digitally control the entire alarm and escalation management of the system.
The i.Cee module also offers numerous integration options in predictive maintenance concepts. From preventive service management, which schedules regular maintenance depending on usage, to location-independent fault management, which immediately reports any unforeseen changes via various mobile channels. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Differentiates condition monitoring from predictive maintenance
In this white paper you will learn

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h