Change Language :


Placeholder - Waiting for the MockUp
The IEEE/IEC/ISO 80005-1 standards for high voltage shore connections contain comprehensive information on the design, installation and testing of HVSC (High Voltage Shore Connection) systems. They provide general guidelines for HVSC systems as well as specific appendices for certain ship types. Appendix D is particularly relevant for container ships. This section contains specifications that ensure the global interoperability and safety of the systems through defined test parameters.
Some of the most important design features for RoPax terminals and ships are
Planning should be geared towards achieving 100% connectivity under today's conditions while ensuring the flexibility to adapt to future requirements at any time.
System planning must take into account not only current needs, but also potential future requirements and emergency situations that may arise due to the failure of other devices at the terminal. The best system is one that fulfils current requirements, takes future developments into account and can react to unplanned events - without additional planning effort.
The international standard IEC 80005-1 should be carefully considered to ensure interoperability with other systems and safety when dealing with high voltage technology.
Core business operations should be carefully analysed to ensure that the shore power system is seamlessly integrated into the existing operational structure - with fast, easy and safe operation.
System planning must ensure that the shore power system works harmoniously with existing operations. The connection process should not affect the efficiency of operations. A system that requires a lot of labour or is complicated to operate and maintain can have a negative impact on profitability.

The iMSPO for RoPax vessels enables flexible positioning of power connections along the entire berth - exactly where they are needed. The system is fully compliant with IEC standards and can be used with any type of cable management system.

We offer you a wide range of shore power solutions - suitable for a variety of applications.
Here you will find a compact overview of our systems for shore-side power supply for ships in harbours.

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h