Change Language :

iglidur® Z4 - For high temperatures and other extreme conditions
Maximum compressive strength, coupled with high flexibility, gives the bearings from iglidur® Z4 their outstanding specifications in conjunction with soft shafts, edge loads and impacts. At the same time, the bearings are suitable for temperatures up to +250 °C. iglidur® Z4 was developed primarily for particularly price-sensitive applications in which high demands are nevertheless placed on the bearing material.
All iglidur® materials are made up of three components: Base polymers, fibres and fillers, solid lubricants, which make bearings made of iglidur® materials maintenance- and lubrication-free. Since not one universal material can fulfil all tasks equally well, there are different iglidur® materials. The composition of the three components and the field of application is different for each one.

Online:
24h