Change Language :

Compliant with FDA and EU10/2011
The new iglidur® A230 clip bearings can be easily and securely clipped into sheet metal due to their shape.
Specially developed for the food sector, the material formulation is particularly suitable for machines and systems with food contact thanks to its visually easily detectable colour, low moisture absorption and conformity to FDA and EU10/2011 guideline.

We have developed iglidur® A230 clip-on bearings for this purpose
In food processing, metal sheets are not only used for baking cakes. In packaging and processing machines, many moving parts are guided or supported in structures made of thin-walled metal parts.
The holes in these sheets are often imprecisely punched or laser-cut. Conventional plain bearings, however, generally require precise fits in order to ensure a captive press fit.
This is where the clips bearing series from iglidur® comes into play. Thanks to the undercut, these bearings are captive even with imprecise holes. The new iglidur® A230 material also ensures that the system can be designed according to EU10/2011 and FDA-compliant and is resistant to many aggressive cleaning agents.
Our expert will show you the product and briefly explain its benefits

Online:
24h