FDA banner

iglidur materials for food contact


iglidur A160 - "food" bearing with high media resistance (up to +90°C)

  • Compliant with FDA and EU regulations for chemicals and food
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • High media resistance
iglidur® A160 material

iglidur A180 - the food all-rounder

  • The FDA-compliant all-rounder
  • The material iglidur® A180 fulfils the requirements of the Food and Drug Administration (FDA)
  • Good media resistance
  • Suitable for wet area
iglidur® A180 material

iglidur A181 - the universal bearing for food contact

  • The universal bearing for food contact
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • Universally applicable
iglidur® A181 material

iglidur A200 - the "food classic" for low speeds

  • FDA-compliant for low speeds
  • The material iglidur A200 meets the requirements of the Food and Drug Administration (FDA)
  • Suitable for direct contact with food
  • Works with low speeds
iglidur® A200 material

iglidur A500 - the media and temperature specialist

  • The endurance runner for higher temperatures in the food sector
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • Withstands temperatures between -100°C and +250°C
  • PTFE-free and tested for harmful PFAS ➔ More information
iglidur® A500 material

iglidur AX500 - dissipative and resistant

  • Complies with EU Regulation 10/2011 EC
  • Extremely media-resistant plain bearing with high flexibility
  • Resistant to wear and media
  • High chemical resistance
  • Withstands temperatures between -100°C and +250°C

iglidur T220 - for the tobacco industry

  • Suitable for the tobacco industry, FDA-compliant
  • Free from ingredients that are not desired or prohibited in the tobacco industry
  • The material iglidur® T220 fulfils the requirements of the Food and Drug Administration (FDA)
  • Free from lubrication and maintenance
iglidur® T220 material

iglidur UW160 - suitable for contact with drinking water

  • KTW-compliant, suitable for contact with drinking water
  • Extremely wear-resistant during continuous operation in liquid media
  • Suitable for contact with drinking water (KTW-compliant)
  • Good media resistance
iglidur® UW160 material

Plain bearing sample box

Free plain bearing sample box

iglidur materials under scrutiny

How iglidur materials work

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation