Change Language :
Swivelling wear, single travel mode

Swivelling angle: 48°; load: 29.5 Mpa
Test result
The material iglidur® Z shows a significantly lower wear rate in comparison with a "metallic rolled bearing" with gliding layer. The surface of the hard chrome-plated shaft can be considered corrosion-free under these conditions. The visible traces of corrosion therefore clearly originate from the metallic back of the bearing. The gliding layer is also partially worn out.

Online:
24h