Change Language :

The lubrication-free xiros ball bearings with flange ensure a high degree of flexibility when installing ball bearings. A 1:1 replacement of metallic ball bearings is no problem due to the identical dimensions. The ball bearings with flange for screw mounting are available as a rigid or swivelling version in conjunction with a flange bearing housing to compensate for misalignment.
A 2-hole and four-hole flange bearing are available. Ball bearings with flange are ideal for axially locating the bearing, for example in housing bores, pipe ends, transport rollers, conveyor rollers and rollers. The cover disc protects against dust and dirt. The following inner diameters are available: 6, 8, 10, 12, 15, 17 and 20 mm.

Online:
24h