Change Language :

e-skin - Ring-shaped, wear-optimised interior separation made of tribo-plastic for a long service life of the cables.
Moulded separators on two half-shells, which are simply inserted into the e-skin cleanroom corrugated tube.
The iglidur J material known from the iglidur product range is highly wear-resistant and drastically minimises abrasion between the cables.

*Measured and averaged on five different friction partners: 1) CF340.250.01 2) CF270.UL.350.01.D 3) CF886.350.01 4) CAPE.A.10.0 5) CAPU.A10.0 compared to standard material igumid G
| For series | Part No. | Inner height | Part No. Full-width shelf | |
|---|---|---|---|---|
| SK20 | SK20.2.H.5 | 17mm | 110.30 J | Make a request now |
| SK28/SKS28/SKY28 | SK28.3.H.5 | 28mm | 110.66.J | Make a request now |
| SK40/SKS40/SKY40 | SK40.3.H.5 | 40mm | 110.82.J | Make a request now |
corrugated tube e-skin® is a corrugated tube consisting of an upper and lower shell that is completely closed when plugged together. The simple and reclosable opening mechanism enables uncomplicated maintenance and inspection of the cables used. e-skin® therefore offers a number of advantages over conventional corrugated tubes and is available in three versions:
In this white paper, you will learn how you can use the right energy supply in the cleanroom to


Online:
24h