Change Language :
Energy chains are the most modular way of safely transferring energy, data, fluids and air. Whether horizontally, vertically along all axes or in a circle. igus energy chains fulfil this requirement 100 per cent. Various systems for rotary and spiral movements can be selected, and properties such as modularity, versatility and a high degree of stability ensure dependability.
Alternatives to the slip ring:
As our energy chain systems are equipped without slip rings, media such as air, oil or water can easily be transferred without any interruption.

Ten valuable tips for designing the right guide trough for circular modules yourself. Avoid mistakes that can reduce the service life of your system or even lead to failure.
From the contents:
- Planning guide plates correctly
- Tips for laying cables
- Limiting the maximum rotation angle
- Generating CAD data for troughs and entire modules
Download 10 tips now free of charge. We are also available to help and advise you personally at any time.

Energy chains for rotary movements from igus are used in various applications: The twisterchain is popular in the field of robotics. The twisterband is the perfect solution for rotary movements up to 7,200° in the tightest spaces. If more space is required for cables, we recommend using an RBR rotating energy supply system. e-spool is often used in theatre and stage technology applications.
► Application examples with twisterchain
► Application examples with RBR
► Application examples with e-spool
► Application examples with twisterband

Tested!
Every year, 3,000 e-chain tests are performed in order to ensure that they can withstand the hardest of conditions.

Energy chain catalogue
The e-chain catalogue for downloading directly online!
► Download here (PDF)

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h