Change Language :
Complete system with plastic guide trough, rotation angle 360°
The PRM rotating energy supply system is a plastic guide trough for smaller measuring and handling machines, for example. The guide is also suitable for camera applications. It does not require sliding contacts and is protected against corrosion.
Technical data:
Availability:
You can test the Polymer Rotation Module with our new, free augmented reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.

10 tips for a long-lasting rotating energy supply
Ten valuable tips for designing the right guide trough for circular modules yourself. Avoid mistakes that reduce your system's service life or even cause downtime.
From the contents:
- Planning guide plates correctly
- Tips for laying cables
- Limiting the maximum rotation angle
- Generating CAD data for troughs and entire modules
Download 10 tips now free of charge. We are also available to help and advise you personally at any time.


Online:
24h