e-spool® standard and HD options

e-spool® standard and HD options
  • Variable energy supply - guiding all media in one system
  • Variable use - energy supply in all directions
  • Cost-effective - twisterband makes rotary movements possible
  • Space-saving - energy chain rolled up in the starting position, the lanes remain free
  • No tensile strain on the cables
  • Subsequent addition and replacement of cables possible
  • iF Product Design Award 2013

FAQ - frequently asked questions

  • e-spool flex and e-spool SPC with manual extension if only one cable has to be guided very slowly or by hand.
  • e-spool theatre for overhead applications in public spaces
  • All other e-spool spring cable drums must be selected according to the extension length and filling volume/cable diameter.
  • e-spool flex with 10,000 movements
  • e-spool standard with 70,000 cycles
  • e-spool HD with 40,000 cycles
  • e-spool theatre with 40,000 cycles
  • In the case of unshielded cables, use cables with a TPE outer jacket wherever possible.
  • Use shielded cables from the CFROBOT family.
  • Make sure that all cables should have an outer diameter of <17mm.
  • Do not exceed the maximum bend radii of 44mm in the inner radius and 77mm in the outer radius.

Technical data

Speed v Max. 1m/s
Acceleration a max. 1m/s²
Lateral speed Max. 1m/s
Lateral accelerationMax. 1m/s2 (radial) / 0.25m/s2 (axial)
Temperature range0 - 70°C / HD options: 0 - 80°C
Fill weight verticalmax. 1kg/m

e-spool standard - option with a twisterband

Part No. Length [mm]Weight [kg]
SP1.400.4000.01.L.0 400013.5
SP1.400.4000.01.R.0 400013.5
SP1.600.4000.03.R.0 400033
SP1.700.7000.03.R.0 400038
SP1.850.14000.03.R.0 400048
SP1.600.4000.03.L.0 400033
SP1.700.7000.03.L.0 400038
SP1.850.14000.03.L.0 400048

e-spool standard - option with two twisterbands

Part No. Length [mm]Weight [kg]
SP2.600.4000.03.R.0 400040
SP2.700.7000.03.R.0 7,000 45
SP2.850.14000.03.R.0 14000 55
SP2.600.4000.03.L.0400040
SP2.700.7000.03.L.07,00045
SP2.850.14000.03.L.0 14000 55

e-spool HD - option with a twisterband

Part No. Length [mm]Weight [kg]
SPHD1.400.4000.01.L.0400017.2
SPHD1.400.4000.01.R.04000 17.2
SPHD1.600.4000.03.L.0400052
SPHD1.850.14000.03.L.0 1400067
SPHD1.600.4000.03.R.0 400052
SPHD1.700.7000.03.R.0 7,00056.5
SPHD1.850.14000.03.R.0 1400067
SPHD1.1200.21000.01.02100052

e-spool HD - option with two twisterbands

Part No. Length [mm]Weight [kg]
SPHD2.600.4000.03.L.0 400059
SPHD2.700.7000.03.L.0 7,00064
SPHD2.850.14000.03.L.0 14000 74
SPHD2.600.4000.03.R.0 400059
SPHD2.700.7000.03.R.0 7,00064
SPHD2.850.14000.03.R.0 1400074

Distribution rules for the e-spool

Assembly instructions

e-spool assembly instructions

Realised in practice

Winding system with e-spool

Winding system

e-spool applications

  • Outdoor applications
  • e-spool applications that are operated overhead in public spaces (spectator stands, stages etc.)

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation