Change Language :
System: Telescopic tilling system
Industry: agricultural engineering
Customer requirements: Retractable energy supply, space-saving, durable, routing of different cables in one system
Solutions from igus®: e-spool® - the alternative to the cable drum
The winding system prevents frost from destroying the blossoms in orchards and causing crop failures. Using a special propeller, the system ensures that air circulates above the orchard, preventing frost from settling on the fruit trees. The system is mobile and can be extended vertically up to 10 metres. This means that an area of approx. 7 hectares can be covered.

Online:
24h