Just push the cables in and pull them out. Cost-effective. Inner height: 5 to 48.5mm
More stable generation for extremely small installation spaces. Inner height: 10 to 15mm
The all-rounder for unsupported applications. Inner height 25 to 45mm
Can be opened very quickly, quiet, with good unsupported stability. Inner height: 26 to 48mm
Opening and closing of the energy chain completely without tools. Inner height: 34 to 82mm
High loads, long unsupported lengths and also suitable for gliding applications. Inner height: 21 to 350mm
Can be opened very quickly, quiet and strong, for unsupported lengths. Inner height: 31 to 64mm
High dynamics, quiet, lighter, easier to open. Inner height: 29 to 80mm
Safe, quiet, abrasion-resistant and energy-efficient on very long travels of up to 1,000m and more.
Robust design for maximum service life for all axes on the robot.
Lightweight construction - installation-friendly, modular, cost-effective and durable.
Can't find the right sample? Then you are welcome to order a free customised sample from us.
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a meeting with us
Online:24h