Change Language :

One thread after the other: The product range is being expanded to include the new dryspin dimension DS10x5-RH, thus closing another gap in the pitch range of 10mm diameters. All dryspin lead screws can also be customised. Please configure them online or send us your drawing. We will provide you with a quotation at short notice.

The new dryspin lead screw nuts made from bar stock in cylindrical, flanged or spanner flat versions.

The new dryspin injection moulded lead screw nuts in cylindrical or flanged versions incl. spanner flats.

Savings thanks to universal replacement! The lead screw nut made of iglidur JPF is characterised by its versatile tightening options on the flange. Injection-moulded, ensuring high precision and load capacity. For more specific applications or technical details, please visit our website or contact our experts. The product range is being extended by five new sizes for diameters from 12-32mm.
Spherical lead screw nuts are often used as joint or balancing nuts in conjunction with lead screws and offer an ideal solution for misalignments, tilting or edge loads. igus combines this functional principle with the advantages of dryspin lead screw technology.


The new dryspin dimension DS32x32. All dryspin lead screws can be custom machined. Configure online or send us your drawing.

Our bar stock lead screw nuts are now also available in the new dryspin dimension DS32x32.

The lead screw nut made of iglidur JPF is now available in many other dimensions. In addition to the familiar 10mm diameter dimensions, they are now also available in 6.35mm and 8mm diameters.

New dryspin dimensions DS16x5-LH and DS16x10-LH. All dryspin lead screws can be custom machined. Configure online or send us your drawing.

Our lead screw nuts made from bar stock are now also available in the new dryspin dimensions DS16x5-LH and DS16x10-LH .

The new dryspin injection moulding lead screw nuts in cylindrical or flanged versions incl. spanner flat, ensure quiet operation due to tighter manufacturing tolerances and rounded tooth geometries. No grease or oil in the lead screw drive.

The lead screw nut made of iglidur JPF is characterised by its versatile fixing options on the flange. Injection-moulded, ensuring high precision and load capacity. The iglidur JPF material is particularly environmentally friendly, as it is PTFE-free and PFAS-tested. These properties make the lead screw nut ideal for applications where both high mechanical requirements and environmental aspects need to be taken into account.

The new pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero-backlash lead screw nuts and perfectly suited for small pitches. This is the proven preload principle from SHT-PL.

To reduce axial clearance, one of the most precise solutions is the zero-backlash lead screw nut. It consists of several components and adjusts itself during wear. It is particularly suitable for lead screw drives with high helix threads for quick adjustment of small loads. The zero-backlash lead screw nut is available in two new dimensions (DS3,5x1 and DS4x2,4) are available.

New dryspin dimensions DS6.35, DS8 and DS12x25. Reverse lead screws convert rotary movements into linear motion. They consist of a lead screw with right-hand and left-hand threads. We are expanding our dryspin product range with the diameters 6.35mm, 8mm and our dimension DS12x25. Both lead screws with different directions of rotation are connected to each other by their pinned machined end. Thanks to their design, they save space and offer flexibility for format adjustments.

The new DS32x5 is used in particular in our new SLR linear axis. DS6.35x25.4 extends the product range of high helix lead screws with left-hand thread.

The new dryspin lead screw nuts made from bar stock in cylindrical, flanged or spanner flat versions offer the following advantages:

The new dryspin injection moulding lead screw nuts in cylindrical or flanged versions incl. spanner flat, ensure quiet operation due to tighter manufacturing tolerances and rounded tooth geometries. Long-lasting use due to patented asymmetry. No grease or oil in the lead screw drive.

The high helix lead screws are part of our dryspin range, which is specially designed for fast and efficient applications. Thread sizes from DS3.5x1 to DS25x5 are available here.
In addition, the lead screw product range offers small pitches with the familiar dryspin advantages:

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives:

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

Threaded lead screw systems are at the heart of every DIY 3D printer. They guarantee precise positioning of the print bed, are maintenance-free and durable.
The iglidur R led screw nut material we use does not require PTFE. The material is safe, durable, predictable and vibration-damping.

All dryspin lead screws can be customised. Please configure them online or send us your drawing. We can then provide a quick quotation.

The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives. The new dryspin® lead screw nuts made from bar stock in a cylindrical, flange or spanner flat version:

Longer service life thanks to the injection moulding process and smoother running thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin injection moulded lead screw nuts are now available in two new dimensions.

The high helix lead screws are part of our dryspin range, which is specially designed for fast and efficient applications. Thread sizes from DS4x2.4 to DS18x100 are available. In addition, the lead screw product range offers small pitches with the familiar dryspin advantages.
Reduce time spent on design and optimise the procurement process for your lead screw technology.

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

The pre-load lead screw nut impresses with minimal axial play and maximum positioning accuracy. It is the cost-effective alternative to zero-backlash lead screw nuts and is ideally suited for small pitches. This is the proven pre-load principle from SHT-PL.

▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of the lead screw drive
Simple assembly
▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metal lead screw support blocks with the same connection dimensions
This study combines reinforced plastic blocks with a metallic clamping ring and iglidur® plain bearings for the fixed-bearing version and only the plastic blocks with an iglidur® special slider for the floating-bearing version. They have 1:1 mounting dimensions as metallic lead screw support blocks.

▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of the lead screw drive
Simple assembly
▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metal lead screw support blocks with the same connection dimensions
This study combines reinforced plastic blocks with a metallic clamping ring and iglidur® plain bearings for the fixed-bearing version and only the plastic blocks with an iglidur® special slider for the floating-bearing version. They have 1:1 mounting dimensions as metallic lead screw support blocks.

▲ Tech up:
High efficiency
Smoother running thanks to tighter manufacturing tolerances in the standard version
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for lead screw configuration
Instant price display
Lead screw machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin lead screw technology. Corrosion-free and 100% lubrication and maintenance-free. Our dryspin lead screws are now available in two new dimensions.

▲ Tech up:
Lead screw nuts in cylindrical type or with flange
Smoother running thanks to tighter manufacturing tolerances as standard
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
Free online tools with service life calculation and instant price display
Efficiencies of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in two new dryspin® thread pitches.

▲ Tech up:
Quiet operation thanks to rounded tooth geometry
Longer service life thanks to injection moulding process
Smoother operation due to tighter manufacturing tolerances in the standard version
▼ Cost down:
Cost-effective injection moulding production
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metal lead screw nuts
Longer service life thanks to the injection moulding process and smoother operation thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin injection moulded lead screw nuts are now available in two new dimensions.

▲ Tech up:
Cost-effective alternative to the zero-backlash nut
Permanently minimised axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work due to self-adjusting axial clearance on both sides
The new pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero-backlash and perfectly suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.

▲ Tech up:
Alternative to DIN103
Smoother running due to tighter manufacturing tolerances in the standard version
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for lead screw configuration
Instant price display
Lead screw machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin lead screw technology. Corrosion-free and 100% lubrication and maintenance-free. Our dryspin lead screws are now available in four new dimensions.

▲ Tech up:
Alternative to DIN103
Smoother running due to tighter manufacturing tolerances in the standard version
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
Free online tools with service life calculation and instant price display
Efficiencies of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in four new dryspin thread pitches.

▲ Tech up:
Alternative to DIN103
Longer service life thanks to injection moulding process
Smoother operation due to tighter manufacturing tolerances in the standard
▼ Cost down:
Cost-effective injection moulding production
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metal lead screw nuts
Longer service life thanks to the injection moulding process and smoother operation thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin injection moulded lead screw nuts are now available in four new dimensions.

▲ Tech up:
Expansion of the dimensional range for motor lead screws
Ready to connect to drylin® E serrated motors
Transmission of higher torques possible
▼ Cost down:
No additional configuration required
Free online tools with service life calculation
Lead screw machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional motor lead screws thanks to the unique dryspin lead screw technology. Corrosion-free and 100% lubrication and maintenance-free. Our dryspin motor lead screws with spline for drylin E motors are now available in twelve dimensions and with the following specifications.

▲ Tech up:
Expansion of the dimensional range for motor lead screws
Ready to connect to drylin E lead screw motors
▼ Cost down:
No additional configuration required
Lead screw machining without prior CAD knowledge
Free online tools with service life calculation
Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin high helix lead screw technology. The standard range for motor lead screws includes ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25 and TR08x1.5 to TR12x6P3. Accordingly, our dryspin motor lead screws with precision machining for drylin E motors are available in 24 dimensions.

▲ Tech up:
Cost-effective alternative to the zero-backlash nut
Permanently minimised axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work due to self-adjusting axial clearance on both sides
The new pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero-backlash and perfectly suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.

▲ Tech up:
Higher axial loads up to 500N
Load-independent
Lifelong minimum axial clearance thanks to zero-backlash principle
▼ Cost down:
No maintenance work thanks to self-adjusting zero-backlash principle
Free online tools with service life calculation
Up to 82% higher efficiency
To reduce axial clearance, one of the most precise solutions is the zero-backlash lead screw nut. It consists of several components and adjusts itself during wear. It is particularly suitable for lead screw drives with high helix threads for quick adjustment of small loads. The zero-backlash lead screw nut is available in six new dimensions.

▲ Tech up:
Complies with EN45545 Hazard Level 3
For use in railway vehicles without additional documentation
▼ Cost down:
Cost advantages compared to metallic solutions
Suitability for hazard class HL 3
Predictable service life
Our J350 nuts are now certifiable to the EN45545 Hazard Level 3 fire standard. We therefore offer a large range of dimensions especially for the use in rail vehicles. They are tested according to the requirement set R24, for components up to 500 grams.

▲ Tech up:
Up to 30% longer service life due to thread asymmetry
Quiet operation thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metal
lead screw nuts
Our plastic lead screw nuts are now available in two new dryspin high helix thread pitches:

▲ Tech up:
Efficiencies of up to 82%
Low-noise and low-vibration operation
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metal
lead screw nuts
Our types:

▲ Tech up:
Up to 30% longer service life than conventional lead screws
Low-noise and low-vibration operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for customised lead screw configuration
Instant price display
■ Proof
Predictable service life online
Tested: up to 25% less wear than conventional lead screws
Reduce the time required for your design and optimise the procurement process for your lead screw technology.

▲ Tech up:
Smoother running at high speeds
Quiet and vibration-free operation
▼ Cost down:
Cost-effective production in injection moulding
Maintenance-free thanks to self-lubricating lead screw nuts
Our types:
► Cylindrical lead screw nuts
► Flange lead screw nuts
►Cylindrical injection moulded nuts
► Injection moulded nuts with flange
► All types also available with spanner flat

▲ Tech up:
New type for safe and easy screw connection
Connection dimensions identical to standard ball screw thread
▼ Cost down:
Cost-effective injection moulding-optimised type
Variable design for all Ø 14/16 and 18/20 threads
■ Proof:
Predictable service life online
● Sustainability:
Lightweight and low inertia due to plastic
Durable thanks to patented thread asymmetry

▲ Tech up:
Up to 2.5 x higher efficiency thanks to optimised flank angles
100% lubrication-free and maintenance-free
Up to 25% less wear
▼ Cost down:
Cost-effective alternative ball screws
Service life predictable online
The new dimensions:
DS6.35x2.54 LH, DS12.7x12.7, DS10x3, DS16x10, DS20x5

Online:
24h