Change Language :

For 3D printers made from iglidur® R
Threaded spindle systems are the centrepiece of every DIY 3D printer. They guarantee precise positioning of the print bed and are maintenance-free and durable.
Reduce the time required for your design and optimise the procurement process for your lead screw technology.
| Part No. | Material | Thread | Direction | d1 [mm] | d2 [mm] | d3 [mm] | d4 [mm] | d5 [mm] | b1 [mm] | b2 [mm] | SW [mm] | Surface area carrying share | Weight [g] | Max. static Load [N] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DST-RFRM-3D-01-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 24 | 18 | 3.2 | 10.5 | 4 | 12.5 | 126 | 1.8 | 252 |
| DST-RFRM-3D-02-DS8X8 | iglidur R | DS8x8 | RH | 8 | 13 | 25 | 19 | 4.1 | 10 | 4 | - | 120 | 3.1 | 240 |
| DST-RFRM-3D-03-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 22 | 16.26 | 3 | 11.5 | 4 | - | 138 | 2.3 | 276 |
| DST-RFRM-3D-04-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 24 | 18 | 3.2 | 9.5 | 4 | 12.5 | 114 | 1.7 | 228 |
| RFRM-3D-01-TR8X8P2 | iglidur R | TR8x8P2 | RH | 8 | 13 | 25 | 19 | 4.1 | 10 | 4 | - | 120 | 1.7 | 240 |
| Part No. | Material | Thread | Direction | d1 [mm] | d2 [mm] | d3 [mm] | d4 [mm] | d5 [mm] | b1 [mm] | b2 [mm] | SW [mm] | Weight [g] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DST-RFRM-PL-3D-01-DS8x8 | iglidur R | DS8x8 | RH | 8 | 13 | 25 | 19 | 4.1 | 22-26 | 4 | - | 4.8 |
| DST-RFRM-PL-3D-02-DS8x8 | iglidur R | DS8x8 | RH | 8 | 13 | 24 | 18 | 3.2 | 22-26 | 4 | 12.5 | 4 |
The proven vibration-damping endurance runner, without PTFE
Our iglidur® R threaded nut material does not require PTFE. The material is safe, durable, predictable and vibration-damping. What's more:
Our other standard materials J, J200, E7, J350 and W300 have been tested for the approx. 100 most important PFAS compounds according to test method SQP M1227 (LC-MS/MS and GC-MS) / SOP M1227 (LC-MS/MS and GC-MS) and approved as "PFAS-free" material.

With the help of the free thread sample
It is important to hold a real sample in your hands to get a comprehensive impression. We will be happy to send you a sample of our dryspin® lead screws. We have summarised all the specifications and advantages of dryspin® lead screw technology on the sample for you. See for yourself and if you have any questions, our experts will be happy to help you.

Online:
24h