In these customer applications, our energy chain systems have been running reliably for many years despite harsh environmental conditions:
In this indoor crane application in metal processing, an increasingly failing festooning system has been replaced by a reliably operating e-chain.
Containers containing liquid metal are transported in a foundry using three cranes. Special E4/4 roller energy chains undertake the cable guidance.
This newly developed gas oven only needs a third of the usual time to heat rollers for the steel industry.
In this steel mill, a metal chain was replaced by a plastic energy chain that has been fail-safe since 2007, together with chainflex cables designed for moving applications.
Pre-assembled energy supply systems in steel production
Maanshan steel and ironworks:energy chain in use at high temperatures, heavy loads, lots of dust and high speeds
voestalpine Stahl Donawitz:energy chain in use under high contamination during scale removal from the rails to be rolled
Slovakia, aluminium plant:e-chain® has been working faultlessly for 9 years, travel 62 m, speed 0.3 m/s
Shagang, steel and ironworks in China:energy chain in use at high temperatures, high speeds and lots of dust
Meishan steel and ironworks, Nanjing in China:e-chain® on the crane under adverse conditions with lots of dust and at high speed
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a video consultation
Online:24h