Change Language :
In this refrigerator, which the engineers at Loll Feinmechanik GmbH developed and built for a customer, around 10,000 units of blood are stored and automatically dispensed. They are stored on movable trays and are transported to a robot cell for removal via a removal unit. A trolley rotation system with 21 trolleys that circulate in the refrigerator was developed to ensure good space utilisation. Drylin® linear guides, igubal® rod ends and iglidur® plain bearings are used to minimise maintenance and corrosion at the bearing points. The igus® energy chain is also used.

Online:
24h