Change Language :
Within this packaging system, candles are transported on a conveyor belt to a position where they are to be packaged. They have to be transported to the station before they can be packaged. A linear system that is not affected by the paraffin was required for this. It also had to be reliable, lightweight, lubricant-free and maintenance-free. Conventional systems with recirculating ball bearing guides were quickly contaminated, which interrupted the operation of the system. With the drylin ZLW linear guides and the iglidur J plain bearings, the problem is solved – the machine runs smoothly.

Online:
24h