Change Language :
Various parts from the iglidur range have been installed for automatic secondary packaging - especially in the conveyor rollers in the "loading" and "filling" area. Each of the transport rollers is mounted with iglidur plain bearings. When using conventional rollers - Teflon-coated metal rollers - the adhesive often stuck to the packaging material, which also impaired the rotation. With bearings made of high-performance polymers from the iglidur product series, these problems are a thing of the past.

Online:
24h