Change Language :
Compact filling system "InnoPET TriBlock" from KHS works with our sliding, linear, ball bearings and linear tables
The filling line can be completely supplied as a single compact system. KHS makes this possible with the InnoPET TriBlock. This is convenient and saves space on the customer's premises. From the production of PET bottles to filling and labelling, everything has been thought of. However, as a lot of moving parts are also used in all process steps, KHS relies on our lubrication-free plain, linear and ball bearings as well as spindle linear tables at many points in the system - in continuous operation and at temperatures of 50 °C throughout.

Online:
24h