Cable guidance systems for charging infrastructure

e-tract charging station in the igus parking garage with a plugged-in car.
e-tract DC safely guides cables to a truck in the loading area.

e-tract DC horizontal

  • Overhead design without floor contact: maximises space for manoeuvring and optimises parking space use
  • Safe multi-vehicle charging bays: clear structure for smooth charging operations
  • Higher occupational safety: no tripping hazards and no cables in the driving area
  • Reduced wear and no risk of cable theft

e-tract DC

  • Resistant to dirt and the weather
  • Protection against cable theft and vandalism-proof
  • No reeling, no heat build-up
  • Lower retraction force
  1. Cable bend radius: 211mm
  2. Anti-theft device
  3. 3,000mm extension length (plus up to 2,500mm cable loop)
  4. Extension direction: left or right
  5. H/W/D: 2,000 x 520 x 190mm
  6. DIN SPEC 91504 barrier-free charging infrastructure
e-tract DC in two views with numbered component markers.

e-tract 3.1

  • Cable bend radius: 155mm
  • 4,500mm extension length (plus up to 2,000mm cable loop)
  • Extension direction: left or right
  • H/W/D: 1,140 x 350 x 150
  • DIN SPEC 91504 barrier-free charging infrastructure
e-tract AC horizontal shown in two views with cable routing details.

e-tract AC horizontal

  • Reduced space requirement per charging point: no charging column, no charging cable lying around
  • High level of mechanical protection: cable is only accessible during charging
  • Protection against theft, vandalism and parking bumps
Schematic illustration of e-spool flex light for e-mobility and charging electronics, design study.

Concept: e-spool flex light AC

  • Suitable for a charging capacity of 11kW
  • 5m extension length

Individual solutions - tailor-made as desired

iMSPO at the cruise port Rotterdam beside a cruise ship with Wal.E system.
Pantograph with igus cables on an inclined structure.

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation