Change Language :
This isolator from Japanese cleanroom specialist Airex Co. Ltd. is used for sterile packaging of syringe sets. The syringe trays are guided through the isolator on a slightly inclined roller system and ejected again at the end of the decontamination isolator via a mechanism. Due to the cleanroom conditions, the bearings used for the roller system had to be lubrication-free and highly resistant to chemicals. The designer opted for xiros deep groove ball bearings made from xirodur® C160 and igubal® pillow block bearings.

Online:
24h