Change Language :
For the blade adjustment of a highly efficient propeller with folding mechanism, a virtually maintenance-free plain bearing with low friction coefficients in combination with aluminium F52 is to be used. The ease of movement and the vibration-damping specification of iglidur® J were convincing here. Furthermore, a robust, cost-effective and maintenance-free solution was sought for the rotary movement of the steering wheel. The ideal solution here is the solid plastic bearing drylin® R, which, in addition to the required specification, is also temperature-resistant.
Wolfgang Liehmann, Silent Flight e.V., Weingarten

Online:
24h