Join and click
Assemble the energy chain by clicking in the bolts.
Swivel crossbar
Lightning-fast closing with thumb pressure - secure fit after closing without additional locks
Insert connecting element and click
Engage tiewrap plate in groove
Opening mechanism accessible from above - quick opening with screwdriver or e-chain® opener
Gently prise open the side panel with a screwdriver
Twist and pull apart
Joining and clicking in bolts
Click in bolts
Swivelling lid
Press and click in
Insert last lid
Lever open the lid
Bend tube to remove lid
Lever open the side panel
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a video consultation
Online:24h