Remove the crossbar from the first three chain links, then join the two ends together.
Mount crossbar, press with screwdriver and lever in
Mounting the energy tube: lid/floors - attach at an angle and snap into place.
lever open the crossbar with a screwdriver.
Remove the outer link to the side.
Pull the chain links apart and separate them.
Lay the inner link together, attach the outer link at the side.
Then press the side sections together.
Click the crossbar into place on one side, close and snap into place.
To open, insert the screwdriver into the locking mechanism and prise it open outwards.
Mount crossbar - press with screwdriver and lever in.
Fit the clip - for semi-rigid energy chain - press and lever in.
Dismantle the crossbar - apply the screwdriver and lever it open.
Insert the screwdriver into the groove of the side panel and lever it out.
Remove the outer links to the side and separate the chain links.
Dismantle lid / floor.
Use a screwdriver and lever open.
Mount lid / shelves - attach at an angle and snap into place.
Attach the side link, press together and snap into place.
Attach crossbar.
Press crossbar with screwdriver and lever in.
Crossbar, clips, lid, bases on min. Dismantle 2 consecutive links, insert screwdriver into the groove of the side panel.
Then separate the chain links by levering them out.
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a video consultation
Online:24h