Change Language :

The tried-and-tested e-skin soft is now available in sizes 20, 24, 28.068 and 40 in dissipative material. This prevents the formation of electrostatic fields and the abrupt discharge caused by the movement of the black e-skin soft due to the material. The e-skin soft ESD is suitable for the highest cleanroom classes and requires very little installation space. It has a self-supporting function and a closed design.

Energy chains made of conductive ESD material are used to avoid static charge in manufacturing processes for electronic components or assemblies. Measurements of the electrical surface leakage resistance for igus® energy chains with the special material igumid® GC, were made back in 1992 by igus SE & Co. KG together with the PTB (Physikalisch-Technische-Bundesanstalt) in Braunschweig, supplemented by additional certifications in 1998 and 1999 according to DIN 53482, and the guidelines for static electricity ZH1/200 of the Federation of Trade Associations.
e-skin soft SKS | For unsupported lengths of up to 1.3m and installation space starting at 150mm

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h