Change Language :

The Z-axis of a 3D printer is used for height adjustment in order to print three-dimensional objects. The vertical movement is often realised with metallic threaded spindles and lead screw nuts made of brass or POM - these thread systems require lubrication and regular maintenance. igus® offers a 100 % lubrication and maintenance-free alternative with its new range of threaded nuts for 3D printers:
| Part number | Material | Thread | Direction | d1 [mm] | d2 [mm] | d3 [mm] | d4 [mm] | d5 [mm] | b1 [mm] | b2 [mm] | SW [mm] | Effective support surface | Weight [g] | Max. static Load [N] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DST-RFRM-3D-01-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 24 | 18 | 3.2 | 10.5 | 4 | 12.5 | 126 | 1.8 | 252 |
| DST-RFRM-3D-02-DS8X8 | iglidur R | DS8x8 | RH | 8 | 13 | 25 | 19 | 4.1 | 10 | 4 | - | 120 | 3.1 | 240 |
| DST-RFRM-3D-03-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 22 | 16.26 | 3 | 11.5 | 4 | - | 138 | 2.3 | 276 |
| DST-RFRM-3D-04-DS8X8 | iglidur R | DS8x8 | RH | 8 | 10 | 24 | 18 | 3.2 | 9.5 | 4 | 12.5 | 114 | 1.7 | 228 |
| RFRM-3D-01-TR8X8P2 | iglidur R | TR8x8P2 | RH | 8 | 13 | 25 | 19 | 4.1 | 10 | 4 | - | 120 | 1.7 | 24 |
| Part number | Material | Thread | Direction | d1 [mm] | d2 [mm] | d3 [mm] | d4 [mm] | d5 [mm] | b1 [mm] | b2 [mm] | SW [mm] | Effective support surface |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DST-RFRM-PL-3D-01-DS8X8 | iglidur R | DS8x8 | RH | 8 | 13 | 25 | 19 | 4.1 | 22-26 | 4 | - | 4.8 |
| DST-RFRM-PL-3D-02-DS8X8 | iglidur R | DS8x8 | RH | 8 | 13 | 24 | 18 | 3.2 | 22-26 | 4 | 12.5 | 4 |

Online:
24h