Laser cutting machine in the production area.

Automatic punching machine for side mouldings for roller blinds

  • What was needed: A machine that punches holes in the side rails of roller blinds and can automatically move their position
  • Requirements: space-saving, fast and precise movements, even with automatic instead of manual punching, special designs of the lead screw nut
  • Products used: drylin® Spindle axis with two dryspin® high helix lead screw DS10x25, dryspin® lead screw nut DS10x25 in special design, drylin® complete slide WW, drylin® W double rail, motor flange for stepper and DC motor, drylin® E elastomer couplings
  • Success for the customer: The application axis fully automates the hole-punching process. The use of a single axis also reduces space requirements and costs.

Application description of the punching machine

Automated assembly system with several clamps and blue cable carriers in a production line.
Linear guide with threaded spindles on a machine frame.

Further application images

Products used

Linear actuator with two lead screws and guides, background removed.

SLWT linear axis with double spindle

DST-LS toothed belt with steel cord reinforcement.

High helix lead screw

dryspin plastic thread nuts with internal thread.

dryspin® high helix lead screw nut

Compact drylin E drive unit with flange plate and two ports.

Flange for stepper and DC motors

Aluminium profile with four mounting holes.

drylin® W WS double rail

drylin W guide rail with mounting holes and two plain bearings.

drylin® W WW complete carriage

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Improve technology ... reduce costs:

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation