Change Language :

Our innovative products offer you maximum flexibility and efficiency in assembly. Discover our split flange mounted bearings, pillow block bearings and fixing collars, which impress with their easy handling and high load capacity. Experience the benefits of our split bearing solutions and optimise your processes with igubal. We split it for you - for more efficiency, less downtime and a sustainable future.
Up to 80 % time savings during assembly compared to conventional bearings.
As our split solutions are lubrication-free, they are clean and efficient.
Our split bearing solutions eliminate the need for maintenance, saving you time and money in the long term.
Our bearings are durable and, thanks to their lubrication-free design, do not release grease into the environment.
Tool-free spherical insert bearing change in seconds – the new quick-release pillow block bearing is here. Following a successful prototype phase, the injection moulding version is now ready for batch production and available with no minimum order quantity – currently for a shaft diameter of 25mm.
The spherical insert bearing can be replaced without screws or tools – in just one easy step. This saves time, reduces downtimes and lowers maintenance costs. Tested in the igus laboratory: up to 9kN static pressure load, 100% lubrication-free operation and ideal for modular system concepts in which components need to be adapted flexibly and quickly.


Our split igubal flange mounted bearings are revolutionising shaft bearings in confined production environments. Save up to 80% time when changing bearings and benefit from complete freedom from maintenance thanks to the absence of lubrication.

Discover in our white paper how advanced bearing technology increases your machine performance and effectively prevents downtime.
In production plants where machines have to run continuously, every minute of downtime is costly. Our split pillow block bearings offer an efficient solution for shaft bearings. Thanks to the split design, these bearings can be assembled quickly and easily, saving you valuable time. Whether for initial installation or replacement, our pillow block bearings enable straightforward handling without the need to dismantle other machine components. Discover the advantages of our products and optimise your processes.
Are you familiar with our products and would like to view the selection in the online shop or order immediately?

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.

Online:
24h