Change Language :

The Kombi-FTA is the next stage in the development of floating moving ends for long travels over 100m – ideal for STS cranes, bulk handling and retrofit projects. It replaces existing systems completely 1:1, without any changes to the installation space or hole pattern.
The aim: Usage-dependent maintenance and precise pinpointing of anomalies.
During operation, the Kombi-FTA measures the width of the guide trough contactlessly for changes to the trough setting. Thanks to the integrated positioning system, any
anomalies can be pinpointed precisely.
Whether port logistics, bulk material transport or modernisation of existing systems:
The Kombi-FTA provides robust mechanics and clear status data – directly during operation, directly on the device.
Smart heavy-duty technology with a clear focus: More availability, fewer breakdowns.
| Basic structure & mechanics | |
|---|---|
| Design | Floating moving end (heavy duty) for gliding & rolling energy chains |
| Travels | Designed for very long travels of up to 1000 metres |
| Interchangeability | 1:1 drop-in replacement; identical arm height, build chamber position, hole pattern; no new collision surfaces |
| Error compensation | Automatic compensation of parallel errors |
| Strain relief | Double-row, floating CF.X-C rail |
| Access & maintenance | Maintenance openings; easy-to-install covers; sensor replacement < 30min. possible |
| Sensors & condition monitoring | |
| Force monitoring | EC.P push/pull force monitoring (limit value analysis, switch-off recommendation) |
| Cable monitoring | CF.P cable tensile strength monitoring (detection of frictional contact & tensile load) |
| Service life analysis | Service life indicator for rol e-chains (in conjunction with the i.Cee² module) (integrated RuL assessment. RuL = Remaining useful Life) |
| Positioning | Positioning system |
| Guide trough analysis | Contactless measurement of bottlenecks |
| Environmental compensation | Temperature and humidity compensation |
| Cabling | Common sensor cable for EC.P & CF.P |
| Environmental & load resistance | |
| Environmental factors | Resistant to salt spray, moisture and dust |
| Temperature range | -20°C to +60°C |
| Shock & vibration | Shock load ≥ 10g; vibration-resistant |
| Retrofit and upgrade kits | |
| Purpose | Upgrading existing "normal" floating moving ends to smart systems |
| Compatibility | Suitable for igus - moving end (IE20...) & similar systems |
| Sensor retrofit | EC.P, CF.P, service life indicator, position sensors, temperature/humidity compensation |
| Integration | Connection to i.Cee / i.Cee² / superwise on request |
| Assembly | Without structural modifications; simple expansion of existing hardware |
| Typical areas of application | |
| Port logistics | STS container cranes, cranes with slewing jibs & high lateral forces |
| Bulk handling | Travels > 100m; demanding operating conditions; heavy-duty energy chain systems |
| Modernisations | Retrofit of existing systems; replacement of existing IE20 ... moving ends |

smart plastics brochure
Always the latest documents - either directly online for download or as a print version:

Tested!
Over 3,000 tests are carried out every year to collect sufficient data for the service life algorithm.

Recycling programme
igus recycles energy chains, regardless of the manufacturer. How does it work?

Online seminar
Benefit from the experience of our experts:
Interactive✓ Informative✓ Free of charge✓

Online:
24h