Change Language :

Slewing ring ball bearings generally belong in the category of large bearings as they transmit axial and radial forces at the same time. Unlike ball bearings, slewing ring ball bearings are not mounted in a housing or on a shaft. Hence, there are mounting holes in the outer and inner races to allow for optimal power transmission and a quick connection to the relevant and adjacent components. The slewing ring ball bearings are usually assembled on top of each other, but a vertical installation is also possible. In metal slewing ring ball bearings, the rolling elements are kept at a distance and run in a sealed and lubricated raceway. igus gives customers the option to choose between two different variants that are 100% lubrication-free. In addition to a slewing ring ball bearing that runs on low-maintenance sliding elements, igus offers slewing ring ball bearings supported by ball bearings, no matter whether with outer drive teeth, inner drive teeth or custom-made special parts.

Finding the right slewing ring ball bearing depends on the requirements of your application. iglidur PRT slewing ring bearings are ideal for high axial and radial loads, large tilting moments and impact loads. They are the perfect solution for robust pivoting movements and slowly rotating applications.
In contrast, xiros slewing ring ball bearings are designed for particularly smooth, continuous rotation. They are ideal for applications with small to medium loads where a low frictional torque is a priority.
Both systems operate without lubrication or maintenance. While iglidur PRT impresses with its load capacity and robustness, the xiros slewing ring bearing plays to its strengths in smooth rotating movements.

You can find PRT slewing ring bearings, slewing ring ball bearings and other designs in various installation sizes in our online shop. Thanks to the wide range of materials, our solutions are designed for a wide variety of industries and can also meet the requirements of your specific application.

Online:
24h