Change Language :

Ø 30 mm - 2000 mm
With our PRT-04 modular system, you not only have access to the large standard programme, but can also extend the diameter individually up to 2,000 mm.
diameter individually up to 2,000 mm. Determine the right diameter for your application now and
Take advantage of the slim and space-saving design of our PRT-04, making it the perfect addition to our standard programme. The slewing ring bearing comes as a ready-to-install solution and can be integrated directly into your application. The PRT can be used universally and is insensitive to dust and dirt thanks to the use of lubrication-free sliding elements.
igus supports the plastics circular economy and is investing in chemical recycling. Read more.
Simply & efficient: Customised solutions for your application
✅ Customise slewing ring bearings to your individual application
✅ Various external and internal gearings
✅ Angle limiters, snap mechanism and much more
✅ Ready to install & easy to install
✅ 100% maintenance and lubrication-free
✅ Eight sizes
Do you have any questions about our new products? We will be happy to help you. Contact us for advice without obligation.
By the way: We support you from the design phase to the finished component and beyond. From prototypes to small or high volume.
We look forward to hearing from you!


In person:
Monday to Friday from 09:00 - 17:00
Online:
24h